Guarnizioni e dispositivi di tenuta frontali

Seal mating surfaces with gaskets and face seals to improve system reliability and lifetime.

Guarnizioni e dispositivi di tenuta frontali

Gaskets    Display Bonding & Seals

Gaskets and Face Seals are primarily static seals used to prevent leakage between two opposing surfaces compressed together. Face Seals and Gaskets fill the space between the mating surfaces and are often placed within a groove or cavity in one of the surfaces to help contain the seal for consistent seal placement. These seals are typically constructed from elastomeric materials with custom designed compression force deflection, hardness, compression set resistance and other performance factors that enable the material to conform to less than perfect finishes on mating surfaces. Surface irregularities provide leakage paths, excessive surface wear as well as contaminant potential from surface grinding. Boyd's gasket and sealing solutions accommodate and account for surface irregularities reducing wear and tear, better managing contamination from grinding surfaces and protecting applications from ingress damage.

Gaskets and Face Seals are used in a broad array of applications and can be constructed with molded or converted materials to meet specific requirements. Boyd's material expertise, design experience, and precision manufacturing enable us to provide our customers you with reliable and cost-effective seals.


Guarnizioni

Boyd's Gasket & Face Seal Solutions reach nearly every industry with products such as air duct seals for servers or agricultural equipment, display gaskets for consumer products or mobile electronics, or even high temperature gaskets for automotive and commercial vehicles. We customize face seals and gaskets to meet some of the most demanding operating conditions with dimensional designs tailored to your specific application and careful selection of raw materials specified with unique characteristics that accommodate your environment and performance requirements. Our engineering team is experienced in helping you take your application specifications and developing a face sealing solution that uses the right material, design, and fabrication converting method to best meet support your project needs. We can customize gaskets and face seals to meet some of the most demanding conditions.


  • Guarnizioni condotti aria
  • Direct Chip Cooling Seals
  • Guarnizioni
  • Dispositivi di tenuta e guarnizioni per alta temperatura


Incollaggio display e dispositivi di tenuta

As more consumer and business devices integrate LCD, LED, and OLED displays, manufacturers require reliable and cost-effective Display Bonding & Seal Solutions that effectively seal these advanced screens. Display Gaskets seal against contaminant ingress and manage drop shock or vibration with ultra-tight tolerances that protect the display assembly for the lifetime of the device. These display seals and bonding solutions are manufactured in clean room environments assuring your sensitive optical displays are contaminant and particulate free.

Boyd's Integrated Display Gasket Solutions are multifunctional components that cushion sensitive components, seal out moisture and dust, and reduce shock or vibration impact. Boyd's Segmented Frame Technology used for Bezel Bonding is an ideal way to reduce waste cost, increase material utilization, and significantly reduce overall customer cost.


  • Incollaggio di ghiere

Hai domande? Contattaci online o chiamaci.

1-888-244-6931