Refrigeratori a ricircolo per temperature estreme

Maintain fluid temperature stability over a wide range of target coolant temperatures

Refrigeratori a ricircolo per temperature estreme

Dettagli prodotto Settori chiave Prodotti correlati

Extreme Temperature Recirculating Chillers are designed to maintain process fluid temperature stability over a wide range of target coolant temperatures from -80°C to 90°C or 4°C to 200°C.

Our Extreme Temperature Chillers can be designed with either magnetically coupled gear pump or turbine pump. Chillers can be installed with internal heaters to maintain temperatures above ambient. Pumps have dual voltage options, which allows chillers to be easily switched from 60 Hz to 50 Hz.

By using field tested and enduring components, Extreme Temperature Recirculating Chillers offer high reliability in even the most demanding applications with standard chillers including a 2-year warranty.

Aavid engineering teams work with specific customer requirements to accommodate different process fluids, performance specifications, electronics and controls, dimensional and hardware specifications for integration, and regulation and certification compliance.