Coolant Distribution for AI Data Centers

Boyd delivers advanced coolant distribution units (CDUs) for AI servers, GPU clusters, and deep learning workloads. Our scalable, energy-efficient CDUs provide reliable liquid cooling for hyperscale, edge, and cloud AI data centers. With modular, AI-ready designs, our solutions optimize high-density AI infrastructure, maximize efficiency, and minimize downtime.

Why AI Data Centers Choose Boyd for Coolant Distribution Units

With GPU clusters, TPUs, and deep learning workloads generating unprecedented heat, AI data centers face rapidly evolving thermal challenges. Boyd's advanced coolant distribution units (CDUs) for AI servers provide scalable, dependable liquid cooling designed for modern AI performance demands. Our modular, AI-ready CDU solutions integrate seamlessly with liquid cooling systems, manifolds, and direct-to-chip cold plates, ensuring optimized efficiency across hyperscale, edge, and cloud deployments. Boyd enables data centers to maintain continuous uptime, reduce operating costs, and improve overall Power Usage Effectiveness (PUE).
Maximize Performance Icon 300x300 1

Maximize AI Performance

CDUs designed to optimize cooling for GPU clusters, deep learning, and inference workloads, ensuring peak AI system performance.

Scalable and Flexible Icon 300x300 1

Scalable and Flexible

Boyd’s modular architecture supports hyperscale, edge, and cloud AI data centers with adaptable configurations to match any infrastructure.

Reliable and Redundant Icon 300x300 1

Reliable and Redundant

Redundant systems and high reliability systems minimize downtime in high-density AI environments, keeping workloads running continuously.

Confidence Icon 2 300x300 1

Energy-Efficient Cooling

Innovative liquid cooling reduces energy consumption and improves PUE, delivering sustainable performance for AI workloads.

Seamless Integration Icon 300x300 1

Seamless Integration

Fully compatible with Boyd liquid cold plates, manifolds, and immersion-ready solutions for cohesive, end-to-end AI cooling.

Boyd ROL2300 – Innovative Liquid-Cooled CDU for High Power AI Workloads

Liquid Cooling System (LCS) for AI and ML Data Centers | Sealing and Insulation Solutions

CDU Service ROL2300 566x300 1

Modular and Intelligent CDU Solutions

Boyd designs coolant distribution units (CDUs) with modularity, intelligence, and reliability built in. Our AI-ready CDUs adapt to dynamic workloads by distributing liquid coolant efficiently across racks and clusters, maintaining stable performance for high-density GPU, TPU, and AI server deployments. By combining scalable design with advanced monitoring, Boyd CDUs deliver real-time insights that support predictive maintenance and proactive system adjustments. This reduces downtime, improves operational resilience, and helps data centers manage rising AI power densities with greater efficiency.

Why Boyd CDUs Are Essential for AI Workloads

Boyd's coolant distribution units (CDUs) for AI servers help data centers balance high-density cooling with energy efficiency. By delivering consistent liquid cooling performance, our CDUs extend equipment life, minimize downtime, and improve PUE in GPU-intensive environments. Designed for hyperscale, edge, and cloud AI infrastructures, Boyd CDUs integrate seamlessly with direct-to-chip cold plates, manifolds, and immersion-ready systems, providing flexibility to support both large-scale training and smaller inference clusters. With modular, AI-ready architectures, our CDUs give operators the reliability and adaptability needed to support rapidly growing AI workloads.

Have a Question?

Complete Cooling Solutions for AI Infrastructure

Boyd's coolant distribution units (CDUs) deliver a comprehensive liquid cooling solution by integrating seamlessly with other Boyd thermal management technologies. Our CDUs sustain responsive and high-density cooling across racks and clusters through direct integration with liquid cold plates, heat exchangers, and manifolds. This ecosystem approach ensures optimized thermal control, energy savings, and operational reliability for GPU clusters, TPUs, and AI inference engines that support advanced AI workloads. For hyperscale, edge, and cloud environments, Boyd's modular CDU designs streamline monitoring, simplify maintenance, and enable smooth scaling across high density liquid-cooled deployments.

Advanced Coolant Distribution Units for AI Servers

Boyd CDUs: Scalable, Reliable, and AI-Ready

Boyd's coolant distribution units (CDUs) deliver efficient, high-capacity liquid cooling for GPUs, TPUs, and AI servers in both rack-level and facility-wide environments. Designed with modular architecture, these AI-ready CDUs integrate effortlessly with Boyd liquid cold plates, manifolds, and heat exchangers.

Equipped with advanced monitoring, built-in alarms, and remote control, Boyd CDUs streamline upkeep, enhance uptime, and provide actionable performance data. This ensures improved PUE, greater system reliability, and optimized thermal performance across hyperscale, edge, and cloud deployments.

 

  • Rack-level and facility-level deployment
  • Modular AI-ready design
  • Integration with cold plates and manifolds
  • Intelligent sensors and remote monitoring

Boyd’s liquid cooling technologies enhance AI deployment ease and speed with NVIDIA’s GB200 NVL72

ROL2300 1 739x416 1

Boyd ROL2300 Row-Based CDU

In a data center row, the ROL2300 provides robust, high-capacity liquid cooling for AI servers, GPUs, and TPUs. Its modular, intelligent design enables scalable deployment in hyperscale data centers with comprehensive monitoring features, including alarms and real-time data capture, simplify maintenance and ensure continuous, reliable cooling for mission-critical workloads. In hyperscale, edge, and cloud AI data centers, the ROL2300 delivers maximum cooling capacity for demanding GPU clusters and deep learning workloads. Its modular, AI-ready design enables scalable deployment options and seamless integration with Boyd liquid cold plates, manifolds, and immersion-ready systems. Advanced sensors, built-in alarms, and remote monitoring provide real-time performance data, helping operators maintain reliability, streamline service, and optimize thermal efficiency at scale.
Maximize Performance Icon 300x300 1
High-Capacity Cooling

Efficiently cools multiple racks and large-scale GPU clusters

Intelligent Monitoring Icon 300x300 1
Intelligent Monitoring

Real-time insights for reliable, efficient operation

Scalable and Flexible Icon 300x300 1
Modular and Scalable

Flexible facility-level deployment and integration with rack-level CDUs

Boyd ROL1100 Row-Based CDU

In a row, the ROL1100 delivers efficient, right-sized liquid cooling for smaller-scale AI servers, GPUs, and TPUs. Its modular, AI-ready design supports flexible installation for edge or moderate-density racks and integrates seamlessly with Boyd liquid cold plates, manifolds, and immersion-ready systems. Smart monitoring tools and remote diagnostics make maintenance straightforward while providing dependable operation tailored to mid-tier AI workloads. For edge environments and mid-density AI deployments, the ROL1100 delivers cost-effective liquid cooling performance tailored to AI servers, GPUs, and TPUs. Its modular, AI-ready design allows easy configuration for smaller rack footprints and integrates smoothly with Boyd liquid cold plates, manifolds, and immersion-ready systems. With remote diagnostics and smart monitoring tools, operators gain actionable insights that simplify upkeep and ensure consistent uptime without over-provisioning capacity.
Maximize Performance Icon 300x300 1
Efficient Cooling

Ideal for smaller rack deployments and moderate GPU workloads

Intelligent Monitoring Icon 300x300 1
Intelligent Monitoring

Provides real-time performance data for safe, uninterrupted operation

Scalable and Flexible Icon 300x300 1
Modular Design

Scalable and easily integrates with other Boyd CDUs

Coolant Distribution Units for AI Data Centers FAQs

What is a CDU in AI server cooling?

A Coolant Distribution Unit (CDU) delivers liquid cooling to AI servers, GPUs, TPUs, and other high-density electronics. Boyd CDUs efficiently manage heat loads, ensuring reliable, stable operation for rack-level and facility-level deployments across hyperscale, edge, and cloud AI data centers.

How do Boyd CDUs support AI data center infrastructure?

Boyd CDUs integrate with liquid cold plates, manifolds, and immersion-ready systems to provide high-density, dependable cooling. Intelligent sensors, alarms, and remote monitoring offer real-time performance insights, reduce downtime, and improve PUE (Power Usage Effectiveness).

What’s the capacity of Boyd’s CDUs for AI cluster cooling?

Boyd CDUs support both rack-level and facility-level deployments, handling moderate to high-density workloads for GPUs, TPUs, and AI servers. Modular designs allow data centers to scale efficiently from edge AI to hyperscale environments.

Can I customize a coolant distribution system for my AI servers?

Yes. Boyd offers custom CDU configurations tailored to your rack design, power density, and workload requirements. Modular, AI-ready CDUs integrate seamlessly with existing liquid cooling infrastructure.

How does Boyd ensure reliability in high-density CDU deployments?

Boyd CDUs are equipped with redundancies, intelligent alarms, and remote monitoring, ensuring uninterrupted operation under demanding AI workloads. Each unit is designed for energy efficiency, simplified maintenance, and consistent performance.

Have questions? We’re ready to help!